Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location
NZ(EN)

Energy supply systems for the paint shop

Abrasion-resistant and permanently electrostatically dissipative

The paint shop is a sensitive environment. Nothing much contaminate the paint and explosion protection must also be ensured. The paints that are processed play a role here, but properly designed tools and machines can have a preventive effect. That is why, in addition to energy chains made of abrasion-resistant material, we also offer several models made of conductive ESD material.

Success stories

E-Chain Automotive Strohtmann

Reliable in the paint mist – multi-dimensionally moving energy chain

Since its installation more than two years ago, triflex, a multi-dimensional energy supply system, has ensured error-free painting and round-the-clock availability of the painting robot. The simple connection significantly reduces setup times.

Aris Linearis Automotive application

Maintenance-free bearings for actuators in paint lines

These actuators from ARIS Stellantriebe GmbH are used as flap adjusters in paint lines. However, due to the frequent cycles, there is a high load on the threaded components. Components from our dryspin and iglidur bearing portfolio provide a remedy here. 


Suitable products

ESD energy chains

ESD energy chains

  • Proven over years of use in explosion-proof areas
  • ESD material tested with over 10 million cycles for highest requirements
Learn more about ESD chains
E6.1 e-chain

E6.1 e-chain

  • Very quiet and extremely low vibration
  • Low-abrasion connector system (no pin and bores necessary)
  • Smooth interior with no interfering edges
Find out more about E6.1
chainflex CF9

Cables with TPE jacket

  • For heavy- duty applications
  • Coolant-resistant and low-temperature-flexible
  • Hydrolysis and microbe-resistant
  • Free of halogen, silicon and PVC
chainflex control cable CF9
triflex R readychain

Harnessed dress packs

Consisting of a triflex R e-chain, completely filled with chainflex cables and hoses for the supply of energy, data and media

More information about the dress pack
E4Q e-chain

e-chain system E4Q

  • Can be opened and closed without tools
  • Optional noise dampeners for quieter operation
  • Reduction in material leads to lighter weight
Learn more about the E4Q Series
e-chain autoglide 5

Energy chain with steel cable floor guide

  • Energy, data, air and liquids in one system
  • 88% shorter assembly time compared to aluminium trough
Learn more about the autoglide 5 now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH